Solutions for Drive Technology > Position feedback in torque motors
Position feedback in torque motors

Perfectly integrable systems – repeat accuracy, precise, dynamic

Torque motors with BML magnetically encoded angle measurement systems are the right choice for high-dynamic, fast and accurate positioning tasks. Their small sensor head and flat code disc with large inside diameter make the measurement systems perfect for integration in torque motors. Used with a servo they ensure exact position feedback. This is critical for positioning accuracy, energy efficiency, life expectancy and the design of the entire application. The accuracy of the positioning always stays high thanks to freedom from play and hysteresis.

Application examples

Rotate and swivel industrial robots with high dynamics
Exact positioning of a tool pivoting system