Vision Solutions BVS: SmartCamera

Vision Solutions BVS: SmartCamera

Smart Camera

The simple concept for industrial tasks

With modern image processing optimally configured for Industrie 4.0

For modern, flexible manufacturing and the challenges of Industry 4.0 we offer a SmartCamera with brilliant images, a well-designed, simple user interface and the ability to send the data according to your own requirements.

For years, Balluff has made it possible to provide reliable product controls and efficient production processes. Our solutions ensure modern information storage and intelligent data management: Whether to ensure traceability or reliably prevent faults.

With the SmartCamera, individual projects are easy to implement

The SmartCamera ease of handling opens up a wide range of applications for image processing according to your own specifications. Data can be passed on directly to the controller. Intelligent analysis algorithms output the results on the interface and in the format the user needs them. The extraordinary flexibility of the image processing means the optimal value can be obtained from the data whenever needed. To secure the Profinet network, it is possible to send only process-relevant information and pass control and image data over a separate network. Software, manuals and diagnostics functions are integrated into the SmartCamera and can be viewed at any time from the graphical interface.

Flexible Connection to the Production Environment

The SmartCamera is available as an IO or fieldbus variant. And it offers a standardized M12 connection for all interfaces. An additional plus: The IO-Link interface allows you to incorporate additional sensors for the overall solution.

Advantages

  • Application-tailored information for various networks
  • User-friendly user interface – without any software to install
  • Standardized M12 connections for all interfaces
  • Additional sensors can be added using IO-Link
  • Industrial-grade IP67 housing – flexible installation options
Smart Camera