BAI0011 - BAI CMI-P99C-ZZN-9999-1DZ-ZZOD

  • Key features
    Description
    Management software for managing Mold-ID data. Software can only be used in conjunction with the Mold-ID system.
    Supported web browsers
    Google Chrome (Version 76 or later)
    Database
    PostgreSQL V10.11
    Docker Version
    17.12.0
    Docker Compose Version
    1.18
    Operating system
    Linux
    Required hard disk space
    100 GB (depending on amount of connected Mold-ID-Systems)
    System architecture
    X86 AMD64
    Working memory
    >2 GB
    Number of licenses
    ≤ 10
    Language
    English, German
    Use
    BNI00CE (Firmware version 2.2 or later)
  • Downloads
    Data sheet
    PDF Download
    Manual
    German, English - 7.58 MB
    Product profile
    English - 0.61 MB
    German - 0.61 MB
    Visualization & Control / Monitoring
    0.01 MB