BCC0FT8 - BCC M424-0000-2A-003-EX44T2-020

Back
Images
  • {{'Datenblatt'|local}}
  • Key features
    Connection
    M12x1-Male, right-angle, 4-pin, A-coded
    Cable
    TPE Yellow, 2.00 m, Drag chain compatible
    Number of conductors
    4
    Conductor cross-section
    22 AWG
    Cable temperature, fixed routing
    -50...105 °C
    Cable temperature, flexible routing
    -25...105 °C
    Operating voltage Ub
    250 VDC / 250 VAC
    Rated current (40 °C)
    4.0 A
    Schutzart
    IP67, IP68, IP69K
    Approval/Conformity
    cULus, EAC, WEEE
  • Downloads
    Data sheet
    PDF Download
    CAD models
    BCC0FT8 - BCC M424-0000-2A-003-EX44T2-020
    Disposal
    PDF Download
    Product view
    0.44 MB