Mounting technology
Mounting technology

Versatile and flexible mounting solutions

With our assembly systems and brackets, you can adapt the sensors and equipment to your particular task.

Simple to install and adjust, these provide an exact positioning in addition to attachment –, even under difficult conditions. Balluff mounting solutions are distinguished by high-quality materials and exact specifications.

The most important benefits

  • Flexible and versatile
  • Compatible and universal
  • Excellent price/performance ratio

Product families

  • Prox sensor mounts with positive stops

    Secure protection, positioning and attachment in one

    Our proximity sensor mounts with positive stops offer reliable protection, precise positioning and attachment in one. They are distinguished by easy installation and sturdy design. Different sizes from M5 to M30 and different versions, such as steel and stainless steel, are available for selection.

    Features

    • Economical and reliable
    • Assembly and protection combined
    • Sensor replacement fast and easy – with fixed stop without readjustment
    • Flush and non-flush versions
    • Also tool-free versions
    Proximity sensor mounts with positive stops
  • Universal brackets

    Precise universal brackets for any application

    Our universal brackets can be combined with the BMS assembly system. We offer you the choice between cylindrical (M8 to M36) and cuboid designs in many different sizes and configurations and different materials, such as stainless steel, galvanized steel, anodized aluminum or wear-resistant, oil-resistant plastic.

    The high-quality universal brackets are designed and tested for Balluff. They are distinguished by precision and long service life.

    Features

    • Fast and easy to use
    • Flexible and application-appropriate in use
    • Optimal price/performance ratio
    Universal brackets
  • Flexible mounting system

    Individually configurable assembly system

    Our flexible mounting system is robust, universally employed and easy to install. It is made of a base bracket, assembly rods, cross ties and linkage pieces. Depending on what you want to attach, you can select from a broad range of suitable sensor and reflector brackets in order to find the right solution.

    The flexible mounting system is available in different versions: anodized aluminum, chrome plated zinc, stainless steel or high-quality plastic.

    Features

    • Long-lasting and economical
    • Easy installation
    • Individually configurable and adjustable
    • Also available as a set and in its case
    • Assembly on baseplates and all standard profiles
    Flexible mounting system
  • Nuts

    For the precise and secure installation of sensors

    Our robust nuts, which are available in nickel-plated brass, stainless steel or plastic, have a long proven track record as a standard mounting for sensors. They are suitable for all common cylindrical designs, provide you with high quality at the best price and ensure that you can integrate sensors into your equipment easily, precisely and safely.

    Features

    • Economical and yet high-quality standard mounting option
    • For M05, M08, M12, M18 and M30 cylindrical sensors
    • Made of stainless steel, metal or plastic
    • Can also be used as replacement parts
    Nuts