The force packet for speed and large volumes of data
The RFID system BIS M (13.56 MHz) supports global ISO standards and scores with a high transmission speed for large volumes of data.
Through various combination options of data carriers and read/write heads, the system can be used for many applications. For example, it is suitable, for part tracking in the vicinity or for applications in production control (palletizing, recording on the workpiece, ...).