Sensors > Magnetic field sensors
Magnetic field sensors

Contactless and reliable detection

Magnetic field sensors are used chiefly on cylinders and grippers for monitoring the piston position. The sensor thus recognizes the field of the magnet integrated into the piston through the actuator wall.

With their contactless position detection, Balluff's magnetic field sensors function reliably and wear free: No contact erosion, no bounce and only clean contact points. Even at high movement speeds, the piston position is reliably recognized.

The most important benefits

  • Contact-free and therefore wear-free
  • No double switching points
  • Reliable even at high movement speeds

Product family

Magnetic field sensors for T-slot

Magnetic field sensors for C-slot

Magnetic field sensors for multiple slot shapes

Magnetic field sensors for trapezoidal groove and trapezoidal guide

Magnetic field sensors for round cylinders

Magnetic field sensors for tie rod cylinders

Magnetic field sensors with adjustable switchpoints

Single-connector version with two BMF magnetic field sensors

Tubular magnetic field sensors