Detect cracks in formed parts
The solution
To detect process-related cracks in formed parts immediately after the part is produced, our intelligent SmartCamera is the ideal solution. It sees even the smallest irregularities or checks bore holes and punch-outs absolutely. This 100 % inspection means you can reliably avoid sacrifices in quality or follow-on costs from rework and complaints.
The user interface is operator-friendly and simple to configure.
The features
- Simple operation and use of industry standards (Halcon)
- Software, library, manual and online help integrated in the unit
- Control and image data can be passed on over a separate network
- Available as IO or fieldbus variant

Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.