Measure positions at the speed of light
The solution
In modern machining centers our photoelectric distance sensors allow you to correctly machine all the workpieces as they are automatically loaded, for example by loading robots. The sensors check for the correct working position. At the speed of light they determine whether a workpiece is in the clamping position and ensure its location with extreme precision. Their glass optics and metal housing make them resistant to coolants and lubricants.
The features
- Generous range up to 6 m
- Emitter and receiver in one housing, no additional reflectors needed
- High emitting power for long service life and infrequent cleaning intervals
- Background suppression settable across the entire working range

Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.