Continuous pressure monitoring with IO-Link

Continuous pressure monitoring with IO-Link

Perfect closure of the clamping plates requires the correct pressure. Reliable pressure monitoring in the hydraulic cylinder is handled by a rugged pressure sensor in a stainless steel housing. Equipped with IO-Link, the pressure sensors relay their values directly to the controller and thus let it readjust with precision.

Features

  • Extended temperature range down to 125 °C
  • Up to 600 bar
  • Process-oriented installation
Continuous pressure monitoring with IO-Link
Find suitable products Downloads

Contact us

Have any questions? Please give us a call or send us an email. We look forward to hearing from you.