Continuously keep an eye on the fill level

Continuously keep an eye on the fill level

Nothing escapes our high-resolution ultrasonic sensors: In silos, they reliably monitor the level of granulates and powder. The continuous and contact-free measurement technology is virtually immune to dust and dirt. The fill level can be output as needed by an analog signal or with two switching signals as min./max. values.

Features

  • Contact-free
  • Detects even the smallest objects
  • Cubic and cylindrical designs
Continuously keep an eye on the fill level
Find suitable products Downloads

Contact us

Have any questions? Please give us a call or send us an email. We look forward to hearing from you.