Detect the position of core pulls

Detect the position of core pulls

To optimally adjust core pulls, our mini magnetic field sensors are ideal. These ensure that the core pull is at the required end position. They detect the position directly at the hydraulic block cylinder. Alternately you can also use high-temperature rated sensors.

Features

  • Designed for tight mounting locations
  • Can be fully integrated
  • Low weight
  • Wear-free position detection
  • Two teachable switching outputs with up to eight switchpoints over IO-Link
Detect the position of core pulls
Find suitable products Downloads

Contact us

Have any questions? Please give us a call or send us an email. We look forward to hearing from you.