High-temperature rated sensors for drying

High-temperature rated sensors for drying

Dry granulate is essential for high-quality plastic parts. Our capacitive stainless steel sensors are resistant to high temperatures to ensure an even feed of the moist granulate into the dryer. They are heat resistant to 250 °C and reliably monitored all levels.

Features

  • Stainless steel
  • Sensor head made of PTFE
High-temperature rated sensors for drying
Find suitable products Downloads

Contact us

Have any questions? Please give us a call or send us an email. We look forward to hearing from you.