Spindles, chucks, rotary and swivel tables
Spindles, chucks, rotary and swivel tables

Innovating automation in 360 degrees

For applications with a rotational component, traditional applications become more difficult. Confined spaces and access to the axis of rotation make size, weight and form-factor very important aspects to consider. Monitoring on spindles and chucks can be used to ensure proper clamping or even measurement of the fixed component. Rotary and swivel tables with continuous turning can cause trouble for cables and connectivity. Solutions to connect the automation to the controller across the axis of rotation are innovating automation across the industry.

Product finder

Application examples

  • Monitoring clamping distances with discrete sensors

    Three inductive sensors for contactless clamping distance monitoring

    The solution

    Tools are typically clamped via conical geometries. With three BES inductive sensors, three states can be queried free of contact and thus free of wear: Unclamped, clamped without tool and clamped with tool.

    This form of clamping distance monitoring is especially suitable for larger strokes because the sensors are installed at a defined distance from each other.

    The features

    • Query three states (unclamped, clamped without and clamped with tool)
    • Without contact and therefore without wear
    • Especially suitable for greater strokes
    Metal machining, checking clamping distances on tools with binary sensors
    Find suitable products Download

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Monitoring clamping distances with a distance sensor

    Continuously measuring clamping distance

    The solution

    If a conical outer geometry is present on the tool holder, movements transverse to the sensor axis can also be detected via a BAW inductive distance sensor.

    Such an arrangement is considered the classic solution for continuously measured clamping distance monitoring.

    The features

    • Detect movements transverse to the sensor axis
    Metal machining, monitoring clamping distances on tools with distance sensors
    Find suitable products Download

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Monitoring clamping distances with position sensors

    Continuously measuring clamping position

    The solution

    By linear position measurement, a clamping distance monitoring can be realized even with rotation of the clamping mechanics.

    In this context, the BIP inductive positioning system detects the position of a metal cam that moves laterally past the sensor. Giving detailed information on the clamp position and tool holder type. Depending on the requirement, we can provide you with measurement sensors having different stroke lengths.

    The features

    • Reliable clamping distance monitoring during rotation of the clamping mechanics
    • Measurement systems having different stroke lengths
    Metal machining, continuously measuring clamping distance monitoring
    Find suitable products Download

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Sending signals and data on swivel tables

    Rugged inductive couplers enable reliable non-contact transmission

    The solution

    If sensors and actuators are to be installed on the swivel table, BIC inductive couplers can be used for non-contact transmission of power and signals.

    As hermetically encapsulated contact-free slip-ring transmitters, they work especially reliably, are wear-free and are especially robust.

    The features

    • Plugless transmission of power and signals
    • Reliable and rugged
    Metal machining, transmitting signals and data to swivel tables
    Find suitable products Download

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Determining position of rotary tables

    Compact measurement encoder for precise rotary angle detection

    The solution

    The BML magnetic encoder from Balluff is best suited for precise rotary angle detection and is especially compact. Thanks to its compatibility with all standard linear encoder inputs, it is easily integratable in your application.

    The features

    • Precise rotary angle detection
    • Very compact, easily integratable in your application
    Metal machining, determining paths on rotary tables
    Find suitable products Download

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Detecting Open/Closed position in clamping cylinders

    Inductive measurement principle for reliable position detection

    The solution

    Pressure-rated inductive sensors from Balluff are best suited for monitoring the clamping position of the hydraulic piston on swivel clamping elements.

    Their rugged designs with many variants very reliably detect the position on clamping cylinders.

    The features

    • Monitor the clamping position of the hydraulic piston
    • Rugged designs, great variety
    • Inductive measurement principle
    Metal machining, detecting piston position in clamping cylinders
    Find suitable products Download

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.