Stamping in press machinery
Stamping in press machinery

Press Setup & Die Protection Solutions

Die-sets and tools in use today are of particularly high quality and precision. They are most often designed for high production quantities.

No one can afford long downtimes, because every minute counts. And every persistent production delay ultimately costs a lot of money. Especially if damage to expensive assets makes it necessary to replace or repair them.

To detect the exact press position during operation cycles, sensor solutions are therefore used in many locations. They enable you to detect misfeeds, issues with the strip or un-seated blanks or malfunctions immediately, stop the press and prevent collateral damage. This is because your presses & tools are equipped with sensor technology.

Product finder

Application examples

  • Controlling hydraulic presses

    Monitor shut height & ram position with magnetostrictive linear position sensors

    The solution

    Hydraulic presses reach their nominal force over the entire stroke length. Our BTL magnetostrictive linear position sensors reliably handle position monitoring.

    The position magnet is applied to the ram with the position measuring element mounted to a stationary part of the press. The system is resistant to mechanical shocks that may occur. In this way, the high precision and update rates enable you to have optimum machine use.

    The features

    • Reliable position monitoring
    • Resistant to mechanical shocks
    • Optimum machine use via high measured value precision and update rate
    Metal machining, control hydraulic presses
    Find suitable products Download

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Enabling Quick-Die-Change

    Inductive couplers eliminate home run sensor cable damage

    The solution

    To protect expensive die-sets, sensors are frequently integrated into to the tool itself for die protection or in-die sensing. Many people use hard-wired home run cables to connect these sensors to the press control. These connections are easily and regularly damaged causing downtime and repair costs.

    With the inductive BIC couplers from Balluff, the sensors are supplied with power. Moreover, the contact-free system transfers data recorded by the sensors between the tool and press controller. In this way, the system ensures that you can change tools in an automated way, that is, without manual connection of plug connectors.

    The features

    • Reliable power supply of sensors
    • Contact-free data transfer
    • Automatically change press tools
    Metal machining, change press tools
    Find suitable products Download

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Monitoring sheet metal thicknesses

    Reliably check sheet feed or double-blank detection

    The solution

    BAW inductive distance sensors prevent the incorrect delivery with sheet material.

    They monitor whether sheets are double fed and detect the sheet thickness. A continuous output signal or IO-Link is available for this purpose. Depending on the application, requirements for precision and sheet mounting type, one or two sensors are used used mounted from the side, the top or the bottom.

    The features

    • No incorrect delivery with sheet material
    • Continuous output signal (e.g.. 0…10 V) or IO-Link
    • One or two sensors depending on the use, precision requirements and mounting type of the sheet
    Metal machining, checking sheet thickness
    Find suitable products Download

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Checking metal strip sag and loop control

    Protect automatic strip feed via ultrasonic distance sensors

    The solution

    Our BUS ultrasonic distance sensors with continuous output signal support the automatic feeding of sheet strips.

    The tempo here is harmonized with the clock rate of the press or stamping operation. The distance between sheet and sensor serves as a signal for controlling the motor speed.

    The features

    • Automatic feeding of sheet strips via reliable distance measurement
    • Tempo of the feed harmonized with clock rate of the press / stamping operation
    • Sheet – sensor distance as a signal for controlling the motor speed
    Metal machining, checking sheet strip sag
    Find suitable products Download

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Monitoring hydraulic press health

    A high-quality tool for the dynamic monitoring of hydraulic systems

    The solution

    Using our BSP pressure sensors, you determine the pressing forces in a simple manner via the accumulated pressure.

    Thus, you as the user of hydraulic presses get a high quality tool for the dynamic monitoring of these forces.

    The features

    • Ideal for users of hydraulic presses
    • High quality tool for the dynamic monitoring of pressing forces
    Metal machining, monitoring pressing forces
    Find suitable products Download

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.