Automotive suppliers
Automotive suppliers

Just-in-time delivery guaranteed

Whether it be interiors, air conditioning, wheels, tires or exhaust equipment - the automotive industry relies on these assemblies and systems. As an external supplier you take on a key role for the manufacturer. Every product must be in the right place at the right time and of the right quality. Only when this is ensured is efficient automotive production possible.

Our sensors and systems provide reliable help and contribute to the quality and on time delivery of products. Our solutions increase the availability of equipment and increase productivity. This optimizes production process and ensures just-in-time delivery.

Product finder

Industry 4.0

Error Proofing

The poka-yoke process

High durability

Traceability

Application examples

 

 

  • Mold-ID – detect defects before they even happen

    Mold-ID – detect defects before they even happen

    The solution

    Our Mold-ID system ensures optimal utilization of your injection molding tools because the automated management of the tools creates transparency and allows you to track their use. This enables condition-based maintenance which in turn reduces scrap and allows you to plan your inspections. You can view the tool condition directly on the machine.

    The features

    • Mobile readout of the data using a smart phone or RFID handheld reader
    • Transparency results in fewer unplanned downtimes
    • Can be retrofitted regardless of manufacturer and age of the machine
    • Access the software interface from a standard Web browser
    Mold-ID – detect defects  before they even happen
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Thrive in welding environments

    Thrive in welding environments

    The solution

    To withstand weld splatter, shocks and mechanical loads when welding exhaust systems, Balluff offers especially rugged sensors and cables.

    Our inductive sensors with a stainless steel sensor face can be installed directly where the action is. And special cables made of pure silicon or PTFE are the right choice for welding environments. Silicon-free versions are also available.

    The features

    • Rugged stainless steel active surface
    • Resistant to abrasive media and aggressive cleaning agents
    • Long range for greater function reserve
    • Long service life: Pure silicon and PTFE cables for thousands of welding cycles
    Thrive in welding environments
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Bundle signals in automation and robotics

    Bundle signals in automation and robotics

    The solution

    We enable a simple and economical network topology for robot-assisted automation tasks.

    IO-Link sensor hubs collect the sensor signals in the gripper and pass them on to the controller. If you connect them to a single 16 × IO-Link master, it can bundle the signals from up to 272 sensors and pass them on to the controller. This reduces wiring effort and expense, reduces weight, and lowers your costs.

    The features

    • Simple installation with 3-conductor standard cables
    • Central parameter setting of the IO-Link devices by the controller
    • Continuous diagnostics
    • Significant time and money savings as well as high system up-time
    Bundle signals in automation and robotics
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Control material flow across plant areas

    Control material flow across plant areas

    The solution

    Our UHF systems ensure tracking of all goods movements, bulk detection of many objects or targeted identification of individual objects. And requirements like just-in-time or just-in-sequence can be met easily.

    Select from a wide spectrum of UHF data carriers ranging from rugged tags for harsh conditions to self-adhesive labels.

    The features

    • Continuous identification, no transmission errors
    • Data carrier information can be updated and expanded
    • Further processing of the data in ERP and MES systems
    • Strict warehousing and quick replenishment using the ERP system
    Control material flow across plant areas
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Monitor handling tasks and end positions on heat presses

    Monitor handling tasks and end positions on heat presses

    The solution

    Balluff opens up optimal solutions for every process step related to the heating press: optical sensors reliably detect the black rubber, pressure sensors reliably monitor process media such as hydraulic fluids, and high-temperature rated inductive sensors monitor end positions at little cost. Our technology withstands the harsh conditions of vulcanizing the green tires, and overcomes heat and pressure, aggressive fluids such as releasing agents or special hydraulic oils.

    The features

    • For high temperatures
    • Resistant to lubricants
    • Durable seals
    Monitor handling tasks and end positions on heat presses
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Monitor pressures in injection molding

    Monitor pressures in injection molding

    The solution

    Our rugged pressure sensors ensure the correct pressure of the hydraulic fluid in injection molding and contribute, for example, to perfect closing of the platen. Securely protected in the stainless steel housing, they handle reliable pressure monitoring in the hydraulic cylinder. And using IO-Link, they relay their values to the controller and let it readjust with precision. Our pressure sensors thereby support high production quality.

    The features

    • Flexible installation with rotating display and connection housing
    • Wide application range thanks to expanded temperature range up to 125 °C
    • Pressures up to 600 bar
    • Process-oriented installation
    Monitor pressures in injection molding
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Automatically document production and quality data

    Automatically document production and quality data

    The solution

    To reliably and verifiably document individual work steps in modular handling and assembly system, we offer RFID read/write heads designed specifically for compact transfer systems. Since they can be installed without additional holders, you save installation space while enjoying all the benefits of non-contact identification – especially when you use our corner data carriers. These can be read and written from two sides.

    The features

    • Available for all common fieldbus systems or network-neutral with IO-Link
    • Can be integrated into the most common profile systems without an additional holder
    • Rugged metal housing with IP67
    • LEDs visible from any direction for monitoring directly on the equipment
    Automatically document production and quality data
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.