Stamping and Pressing
Stamping and Pressing

Whether in the automotive industry, rubber industry or in the processing of wood and composite materials such as carbon fibers, presses are indispensable in today's industry. Ensuring great repeat accuracy and consistently high precision means continuously monitoring each and every movement. Our comprehensive portfolio of position sensing and position measuring sensors guarantees consistent product quality, both in single-unit production and on long press lines.

Product finder

Application examples

  • Forming composite materials

    High repeatability in forming composite materials

    The solution

    In the production of components made of carbon fiber reinforced plastic (CFRP), uniform pressure on the carbon fibers woven into mats is of central importance for an optimum result. Micropulse linear position sensors ensure uniform shaping of the finished parts by guaranteeing consistent pressure with every press-fitting process.

    The features

    • Temperature rated up to 100°C
    • High repeat accuracy
    • Works with multiple position magnets to allow monitoring of both sides of the press
    Monitoring press parallelism of particleboard systems
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Vulcanizing tires

    High repeatability in forming composite materials

    The solution

    Consistent shaping and quality are key when it comes to shaping green tires in hydraulic heat presses. Our BTL magnetostrictive linear position sensors with their contact-free measuring principle ensure high repeat accuracy during production. They not only ensure identical results, but also consistent quality with precision.

    The features

    • Contact-free measuring principle for maximum service life, even with short cycle times
    • Extremely precise for consistent quality
    • Profile housing for easy installation
    Green tires hydraulic heat press
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Forming composite materials

    High repeatability in forming composite materials

    The solution

    In the production of components made of carbon fiber reinforced plastic (CFRP), uniform pressure on the carbon fibers woven into mats is of central importance for an optimum result. Micropulse linear position sensors ensure uniform shaping of the finished parts by guaranteeing consistent pressure with every press-fitting process.

    The features

    • Temperature rated up to 100°C
    • High repeat accuracy
    • Works with multiple position magnets to allow monitoring of both sides of the press
    High repeatability in forming composite materials
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.