Steel and Metallurgical industry
Steel and Metallurgical industry

Reliable at high temperatures, with shocks and vibrations

Steel is produced under the most difficult conditions - at high temperatures, as well as with shocks and vibrations. On the one hand, this requires a reliable process with the best possible quality management, on the other hand it requires top quality systems. We offer you optimal, internationally approved sensors, as well as corresponding network and connection technology.

Product finder

Application examples

  • Positioning the rollers

    Precise coil winding

    The solution

    Our BTL magnetostrictive linear position sensors wind up the metal coils with high precision. They guide the pressure roller as a function of the roll diameter for optimum steel strip bundles.

    The features

    • Absolute output signal
    • Extremely exact for precisely guiding pressure rollers
    • Also with IO-Link for easy wiring
    Positioning the rollers
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Setting the roll gap

    Outstanding accuracy during hot or cold rolling

    The solution

    Our BTL magnetostrictive linear position sensor in IP69K ensures precise operation during hot or cold rolling: The linear position sensor maintains the set roll gap with high accuracy. It is vacuum-sealed and does not require any additional protection even when there is continuous water cooling of the rolling stand.

    The features

    • Outstanding accuracy for precise work
    • Stainless steel housing for tough applications
    • Vacuum sealed, even during constant water cooling
    Setting hot and cold rolling
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Controlling the slab guidance

    Precise positioning of slabs in rollers

    The solution

    Our BTL magnetostrictive linear position sensors in the hydraulic cylinder guide and position the slabs with precision. They check for the correct configuration of the lateral guides and accompany the slabs on their path through the rolling stand. In addition, the system safely compensates for the strong forces that occur during reshaping.

    The features

    • Rapid Replacement Module (RRM) for fast changes without interrupting the hydraulic circuit
    • Vibration and shock resistant
    Precise positioning of slabs in rollers
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Monitoring ladle movements

    Reliable and safe casting process

    The solution

    Optimum control over the steel casting process and ensuring the addition of the correct amount of steel to the continuous casting line is only possible through precise casting ladle movements. Our BTL7 magnetostrictive linear position sensors (double and triple-redundant) provide absolute security and the best reliability for your continuous casting process.

    The features

    • Redundancy for absolute security
    • The highest availability through completely independent systems in one head
    • Easy to retrofit, since it is compatible with the standard BTL
    Monitoring ladle movements
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Regulation of air and gas supply in blast furnaces

    Precise control of valves, flaps, and dampers

    The solution

    Balluff's magnetostrictive linear position sensors enable precise control of valves, flaps, and dampers at the blast furnace. By monitoring degree of opening or closing, they permit the controlled regulation of supply and return air in pig iron production. For simple Open/Closed status monitoring, consider Balluff's rugged inductive proximity sensors.

    The features

    • Reliably regulate the volume of supply and return air in near-real-time
    • Enable process status and device condition visibility at the control center
    • For position sensors with bus interfaces, precise temperature measurement is also available and is reported along with position as part of the process data communication
    Controlling the air and gas supply in blast furnaces
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Combustion gas valve regulation

    Valve actuator position sensors certified for hazardous locations

    The solution

    Electrical equipment installed areas where combustible gases are present - or could be present - must conform to safety code requirements for classified hazardous locations. Balluff offers a variety of globally-certified, hazardous-location linear position sensors for use in hydraulic, pneumatic, or electrically-operated combustion gas valves actuators.

    The features

    • Contact-free measurement system for long service life
    • Globally certified for the legal requirements of different markets
    • Suitable for measuring ranges between 25 and 7620 mm
    Controlling coke oven movements
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.