Controlled movement of the tire building machine
Our magnetic field sensors reliably detect the end position of the piston in pneumatic cylinders and ensure proper motion of the tire building machine. The sensors, which are resistant to temperatures up to 105 °C, replace wear-prone magnetic reed switches and have a long service life.
Features
- Precise switching point
- Also for short stroke cylinders
- Wear-free

Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.