Linear direct drive
Linear direct drive

High energy efficiency and drive quality since the system is
highly precise and dynamic

The highly accurate and dynamic BML position measuring systems from Balluff ensure high energy efficiency and drive quality. The real-time capable measuring systems provide you with optimal position feedback at the highest energy efficiency for the best feedback quality – even in high-dynamic applications with traverse speeds of 10 m/s. The resolution of 1 µm means accuracy classes of up to ± 7 µm can be achieved.

Application examples

  • Direct drive feedback encoder for lengths up to 48 m

    Absolute magnetic linear feedback from 10 mm to 48 m

    The solution

    Gearless linear direct drives are increasingly replacing conventional systems in machine construction and automation applications. Absolute, high-precision encoded linear measuring systems for longer strokes are required for position feedback on the servo axes.

    Balluff absolute linear measurement system was designed for precise positioning over long distance and is multi-slide capable; simply add more sensors heads reading from one encoded tape. This means all slides are working from the same absolute position reference, enhancing control and operating security.

    The features

    • Absolute operation: no "homing" or reference run required to re-acquire position
    • Magnetic scale tape up to 48 m max
    • Diagnostic functionality
    • Multiple read heads simultaneously on a single magnetic tape
    • Simplified installation and increased operational reliability thanks to generous gap distance between sensor and tape
    Position feedback for direct drives up to 48 m
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Short-stroke linear direct drives

    Compact, high-precision magnetic linear encoder systems

    The solution

    Balluff's precision-encoded absolute magnetic tape scale can be attached to the underside of moving slides, to be read by the encoder read head. In this configuration, the electronics head is stationary and the tape is moving, eliminating the need for cumbersome cable drag chains, saving space and reducing costs.

    The measurement signal is available upon system is power-up, so no homing or reference run is required to acquire actual position.

    The features

    • Compact, space-saving components with high size-to-stroke ratio
    • Absolute position indication, even after power-up
    Linear direct drive for short strokes
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Linear direct drive for short strokes

    Linear direct drive for short strokes

    The solution

    Our magnetic encoder systems handle the high clock frequencies and accelerations of the especially maintenance-friendly linear drive for short strokes with no difficulty.

    Since there is no cable between the stationary part and the easy to move slide of the linear drive, no drag chain is needed. The magnetic tape can be installed on the lower part of the slide and the sensor head on the base plate. The sensor head now reads the current slide position absolutely and without contact. Its very precise measurement signal ensures high control quality.

    The features

    • Simple installation – fast commissioning
    • Space-saving: best ratio between stroke and form factor
    • Highly energy efficient: matched motor feedback design
    Linear direct drive for short strokes
    Find suitable products Downloads

    Contact us

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Optimal position feedback for direct drives up to 48 m

    Optimal position feedback for direct drives up to 48 m

    The solution

    For position feedback with gearless linear direct drives you need absolute, high-accuracy multi-slide-capable linear measuring systems. The BML-G multi-slide-capable absolute system offers you the optimal feedback solution. By simultaneously measuring the position of multiple slides on one stator system, costs are reduced. The generous distance between sensor and magnetic tape simplifies installation and increases operating reliability.

    The features

    • No reference move needed for tapes up to 48 m: absolute measurement signal
    • Optimal uptime – reliable operation: diagnostic function
    Optimal position feedback for direct drives up to 48 m
    Find suitable products Downloads

    Contact us

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.