Offshore and ship technology
Offshore and ship technology

Sensors that defy the elements

The demands placed on the technology involved in offshore and ship technology are enormous. Among other things, heavy loads must be moved, propellers adjusted, stabilizers controlled and the course maintained. And all this in an occasionally harsh climate at sea. Hydraulics are superior to other solutions when it comes to these challenges. But to be superior, they need the right sensors. Reliable and robust technology from Balluff withstands strong winds, high seas and aggressive salt water.

Product finder

Application examples

  • Controlling ship stabilizers

    Reliable against ship movements

    The solution

    Heavy seas present a problem for many passengers, especially when it comes to cruises. Stabilizers minimize ship movements. Depending on the position, the optimal fin angle is changed to keep the ship as vertical as possible in the water. Our BTL HB magnetostrictive linear position sensors reliably guarantee the correct adjustment of the angle.

    The features

    • Watertight, IP69K
    • Connector with protective sleeve device
    Controlling ship stabilizers
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Ship rudder control

    Precise position feedback keeps ships on course

    The solution

    Balluff position measurement technology makes it possible to continuously adjust the rudder so that a ship is kept on course. Balluff Micropulse linear position sensors continuously monitor the position of the rudder, and allow reliable dynamic control.

    The features

    • Non-contact magnetostrictive technology
    • In-cylinder rod style or external profile style form factors
    • Highly immune to shock, vibration, and moisture
    Adjusting ship rudders
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Water-jet propulsion system control

    Precise hydraulic cylinder position feedback, even under adverse conditions

    The solution

    Water-jet propulsion systems are used for high speeds at heavy seas or for maneuverability when traveling slowly. The hydraulic cylinders that control the infeed must be able to respond quickly and reliably to control inputs. Balluff Micropulse linear position sensors, which are fully integrated into the cylinders, reliably measure these movements, and provide the position feedback required for precise operation.

    The features

    • Can be completely integrated into the cylinder
    • Resistant stainless steel
    • Accessories for the pass-thru of the cable through the cylinder are available (stainless steel, IP67)
    Ensure maneuverability at heavy seas
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Controlling variable pitch propellers (VPP's)

    The critical advantage for the ship propulsion system

    The solution

    Variable pitch propellers (VPP's) bring critical advantages to the ship propulsion system. VPP's are particularly advantageous for use on vessels whose speed is frequently varied, such as ferries and cruise ships. Hydraulic cylinders are often used to change the prop pitch. Balluff triple-redundant Micropulse linear position sensors provide the precise cylinder position feedback required for precise and dynamic control.

    The features

    • Built in redundancy for fail-safe operation
    • Standard dimensions for easy retrofitting in existing cylinders
    • GL approval (Germanischer Lloyd)
    Monitor the variable pitch propellers of the ship propulsion system
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Lifting loads

    Reliable end position detection for safe operation at sea

    The solution

    Cranes are used at sea for heavy loads. For reliable operation, hydraulics and sensors attuned to the harsh seas are necessary. Our explosion-proof inductive sensors reliably detect the end position of the offshore crane. In doing so, they make work safer.

    The features

    • High-pressure resistant (up to 500 bar)
    • High temperature versions are available
    • Wide portfolio for installation in every cylinder type
    • Reliable, even at high seas
    Offshore crane
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.

  • Compensate for wave movements

    For safety on the high seas

    The solution

    Intelligent hydraulics with our triple-redundant Micropulse magnetostrictive linear position sensor compensates for all boat swaying. Even in heavy seas, people from the supply vessel can safely reach the platform or the offshore wind power plant.

    The features

    • Built-in redundancy for fail-safe operation
    • Rugged, and robust to withstand punishing maritime conditions
    Intelligent hydraulics with our triple-redundant BTL magnetostrictive linear position sensor compensates for all boat swaying
    Find suitable products Downloads

    Contact us

    Have any questions? Please give us a call or send us an email. We look forward to hearing from you.