Level monitoring for bottling

Level monitoring for bottling

Level monitoring for bottling

The solution

Stretch blow molding machinery is used in the beverage industry to produce bottles. The bottles can be filled immediately and transport distances are eliminated. The high-precision SF fill level sensor from Balluff monitors levels in the filling process. The temperature can also be monitored.

Features

  • Ecolab-certified, 3A approval, FDA- and EHEDG conformal
  • Hygienic interface with the production environment
  • Dynamic and precise
  • Saves space by combining measured parameters (2 in 1)
Level monitoring for bottling
Downloads
> Packaging, Foods and Beverages [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.