Milling
Milling

Reduce errors when machining workpieces with a high degree of automation

Thanks to their flexibility, milling machines and machining centers are among the most commonly found machine tools.

Their range of types extends from simple 3-axis-systems to complex multi-axis machining centers to hybrid machines that combine, for example, milling and laser machining.

The main pre-requisites for machining workpieces: Correct positioning and exact tool guidance at high speed. These requirements present a challenge for the controlling of measuring systems, because the degree of automation is also constantly increasing especially when machines are interconnected and used for the production of mass production parts.

> Product finder

Application examples

Monitoring tool clamping
Machine Mount Distributed I/O
Monitoring end stop positions
Detecting the rotation angle on the C-axis
Identifying tools in the magazine
Matching and tracking workpieces