Detect end-of-travel, setpoints, speed
Detect end-of-travel and reference positions

Position and speed detection for electric drives

Balluff offers a broad array of simple on/off presence detection sensors in a wide variety of form factors and sensing principles.

In highly dynamic applications where each gram of weight savings means an improvement in acceleration rates and energy efficiency, Balluff's expertise in micro-optical, mini-inductive, and mini-magnetic sensors offer flexible alternatives to machine designers.

> Product finder

Application examples

Measure speed and detect direction of rotation
High speeds directly on the motor shaft
Measure slow and fast speeds
Detect individual positions
Spindle position detection