Compact bidirectional data memory module

Balluff offers a compact, bidirectional data memory module for tight mounting spaces. The compact memory module with IP 67 protection is just 34 x 16 x 8 mm in size and can be used as a memory storage device on interchangeable units such as milling heads on gantry type machining centers.

Explore