New 20 Meter, Long Range Laser from Balluff
"The long distance photoelectric measuring sensor (BOD 37M) family satisfies the increasing demand for precise optical measurement with a sensing range up to 20 meters and a resolution of 1mm," shares Jack Moermond, Balluff Inc Photoelectric Product Marketing Manager. "In addition, the universal version has an integrated display that displays the distance in millimeters." The standard version is available in either voltage or current analog output while the universal version has both analog outputs, RS485 and two configurable discrete outputs.
Installation and integration are simple with the teach pushbuttons which translates to cost savings for machine builders and manufacturers in a wide variety of industries from automotive, material handling, machine tool and packaging to factory automation.