Start Connectivity Accessories Connectivity Human Machine Interfaces Industrial Networking Machine Vision and Optical Identification Power supply RFID Safety Sensors Software System solutions Single-Ended Cordsets Order code: BCC0850 BCC M425-0000-1A-003-PX0434-060 Back Images {{'Datenblatt'|local}} {{'CAD-Modelle'|local}} × BCC0850 - BCC M425-0000-1A-003-PX0434-060 {{'Produktbild-Download'|local}} {{'Seite drucken'|local}} Equipment Downloads Contact {{(shortlist.isProductVariantOnList('PV153844') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Contact {{(shortlist.isProductVariantOnList('PV153844') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Downloads Choose the right connection for reliable transmission of signals, data and power in your application. Various cable types and plug connectors are available. Key features Connection M12x1-Female, right-angle, 5-pin, A-coded Cable PUR black, 6.00 m, Drag chain compatible Number of conductors 4 Conductor cross-section 0.34 mm² Cable temperature, fixed routing -50...90 °C Cable temperature, flexible routing -25...90 °C Operating voltage Ub 250 VDC / 250 VAC Rated current (40 °C) 4.0 A IP rating IP67, IP68, IP69K Approval/Conformity cULus, EAC, WEEE Downloads Data sheet PDF Download CAD models BCC0850 - BCC M425-0000-1A-003-PX0434-060 CAE (ePlan) BCC0850 - BCC M425-0000-1A-003-PX0434-060 × BCC0850 - BCC M425-0000-1A-003-PX0434-060 Disposal PDF Download Product view Download 0.44 MB {{'Vorhandene Produkt-Sets'|local}} {{'Empfohlenes Zubehör'|local}}