Start Connectivity Accessories Connectivity Human Machine Interfaces Industrial Networking Machine Vision and Optical Identification Power supply RFID Safety Sensors Software System solutions Double-Ended Cordsets Order code: BCC0H1P BCC M415-M424-3A-304-PX0434-200-C033 Back Images {{'Datenblatt'|local}} {{'CAD-Modelle'|local}} × BCC0H1P - BCC M415-M424-3A-304-PX0434-200-C033 {{'Produktbild-Download'|local}} {{'Seite drucken'|local}} Equipment Downloads Contact {{(shortlist.isProductVariantOnList('PV156696') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Contact {{(shortlist.isProductVariantOnList('PV156696') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Downloads With our robust double-ended cordsets, signals, data and power are transmitted continuously and securely. Choose the right connection for your application in your industry. Various cable types and plug connectors are available to you. Key features Cable PUR black, 20.00 m, Drag chain compatible Connection 1 M12x1-Female, straight, 5-pin, A-coded Connection 2 M12x1-Male, angled, 4-pin, A-coded Number of conductors 4 Cable temperature, fixed routing -50...90 °C Cable temperature, flexible routing -25...90 °C Operating voltage Ub 250 VDC / 250 VAC Rated current (40 °C) 4.0 A IP rating IP67, IP68, IP69K/IP67, IP68, IP69K Approval/Conformity cULus, EAC, WEEE Downloads Data sheet PDF Download CAD models BCC0H1P - BCC M415-M424-3A-304-PX0434-200-C033 CAE (ePlan) BCC0H1P - BCC M415-M424-3A-304-PX0434-200-C033 × BCC0H1P - BCC M415-M424-3A-304-PX0434-200-C033 Disposal PDF Download Product view Download 0.02 MB {{'Vorhandene Produkt-Sets'|local}} {{'Empfohlenes Zubehör'|local}}