BFO0037 - BFO 18A-XAE-SMG-30-0,5

Back
Images
  • {{'Datenblatt'|local}}

Our large selection of plastic fiber optics can be used especially when there is no great requirement for robustness or resistance to environmental temperatures or chemicals. We do, however, have high-temperature-resistant fibers available in our range of products. In glass fiber optics, we also offer tread-resistant, temperature-resistant and chemical-resistant variations.

  • Key features
    Version
    Ø 6, 90° optics
    Use
    for fiber optic base units BFB
    Reference base unit
    BFB M18M-011-P-S4
    Fiber type material
    Glass
    Cable length L
    0.5 m
    Jacket material
    Silicone, on stainless steel
    Range
    20 mm
    Ambient temperature
    -40...150 °C
    Active surface, fibers
    Bundle Ø 3.0 mm
    Active surface, fiber arrangement
    Segmented bundle
    IP rating
    IP67
  • Downloads
    Data sheet
    PDF Download
    CAD models
    BFO0037 - BFO 18A-XAE-SMG-30-0,5
    Product view
    0.01 MB