BHS000M - BES 516-200-S2/1.750"-S21

Back
Images
  • {{'Datenblatt'|local}}

Our pressure-rated inductive sensors withstand a pressure of up to 500 bar. They are, therefore, perfectly suited for position monitoring of your hydraulics, such as for end position verification of hydraulic cylinders or monitoring valve position.

  • Key features
    Dimension
    64.2 x 48 x 44.45 mm
    Style
    D12.7
    Installation
    for flush mounting
    Range
    2 mm
    Switching output
    Normally open (NO)
    Switching frequency
    50 Hz
    Housing material
    Stainless steel (1.4104) Zinc, Die casting
    Surface protection
    nickel plated
    Material sensing surface
    Ceramic
    Connection
    Connector, 1/2"-20 UNF-2A-Male
    Operating voltage Ub
    20...250 VDC/20...250 VAC
    Ambient temperature
    -25...70 °C
    Pressure rating max.
    207 bar
    Magnetic field immune
    magnetic field immune (AC/DC)
    IP rating
    IP67
    Approval/Conformity
    CE, cULus, EAC, WEEE
  • Downloads
    Data sheet
    PDF Download
    CAD models
    BHS000M - BES 516-200-S2/1.750"-S21
    Disposal
    PDF Download
    Declaration of Conformity
    All languages - 0.22 MB
    Product view
    0.02 MB