BNS0233 - BNS 813-B04-R12-72-10-01-FD

Back
Images
  • {{'Datenblatt'|local}}

For safety functions such as Emergency Stop or end-of-travel limitation with safety switches in accordance with DIN EN 60204-1/VDE 0113
The switching process is triggered by a rigid ram that actuates a mechanical switching element with positive opening. The switching is protected even with welded contacts.
The number of safety switching points can be combined freely and with standard switching elements.

  • Key features
    Dimension
    100 x 90 x 87.5 mm
    Housing material
    Aluminum, Anodized
    Number of switching positions
    4x Roller
    Version
    Safety EN 60204-1
    Operating principle
    1-4. Switch position: Mechanical
    Continuous current
    1-4. Switch position: 6 A
    Rated operating voltage Ue
    1-4. Switch position: 250 V AC
    Installation
    Horizontal
    Approach direction
    Vertical to mounting surface
    Approach speed
    1-4. Switch position: 60 m/min
    Switch position spacing
    12 mm
    Connection type
    1-4. Switch position: Screw terminal
    Ambient temperature
    -5...85 °C
    IP rating
    IP67
    Approval/Conformity
    CE, WEEE
  • Downloads
    Data sheet
    PDF Download
    CAD models
    BNS0233 - BNS 813-B04-R12-72-10-01-FD
    Disposal
    PDF Download
    Declaration of Conformity
    All languages - 0.22 MB
    Manual
    German - 0.6 MB
    Product view
    0.02 MB