BNS0250 - BNS 819-B04-D12-72-10-FD

Back
Images
  • {{'Datenblatt'|local}}

Mechanical row-position counters with up to 16 switching points are the classics of automation. The switching process is carried out by a telescopic ram. This ram is used to connect a mechanical switching element in a separate sealed chamber.
The optimal choice of ram shape for the application in combination with our cams guarantees a long service life.

  • Key features
    Dimension
    100 x 90 x 87.5 mm
    Housing material
    Aluminum
    Number of switching positions
    4x Chisel
    Version
    Snap contact
    Operating principle
    1-4. Switch position: Mechanical
    Continuous current
    1-4. Switch position: 6 A
    Rated operating voltage Ue
    1-4. Switch position: 250 V AC
    Installation
    Vertical
    Approach direction
    Vertical to mounting surface
    Approach speed
    1-4. Switch position: 40 m/min
    Switch position spacing
    12 mm
    Connection type
    1-4. Switch position: Screw terminal
    Ambient temperature
    -5...85 °C
    IP rating
    IP67
    Approval/Conformity
    CE, WEEE
  • Downloads
    Data sheet
    PDF Download
    CAD models
    BNS0250 - BNS 819-B04-D12-72-10-FD
    Disposal
    PDF Download
    Declaration of Conformity
    All languages - 0.22 MB
    Manual
    German - 0.6 MB
    Product view
    0.02 MB