BNS04P1 - BNS 819-D03-L16-100-10-S80L

Back
Images
  • {{'Datenblatt'|local}}

Mechanical row-position counters with up to 16 switching points are the classics of automation. The switching process is carried out by a telescopic ram. This ram is used to connect a mechanical switching element in a separate sealed chamber.
The optimal choice of ram shape for the application in combination with our cams guarantees a long service life.

  • Key features
    Housing material
    Aluminum
    Number of switching positions
    3x Roller bearing
    Version
    Snap contact
    Operating principle
    1-3. Switch position: Mechanical
    Continuous current
    1-3. Switch position: 4 A
    Rated operating voltage Ue
    1-3. Switch position: 250 V AC
    Installation
    Vertical
    Approach direction
    longitudinal, parallel to attachment surface
    Approach speed
    1-3. Switch position: 120 m/min
    Connection type
    1. Switch position: Connector
    Ambient temperature
    -5...85 °C
    IP rating
    IP67
    Approval/Conformity
    CE, WEEE
  • Downloads
    Data sheet
    PDF Download
    Disposal
    PDF Download
    Manual
    German - 1.38 MB
    Product view
    0.23 MB