BNS054R - BNS 819-B03-R12-61-12-14-DH

Back
Images
  • {{'Datenblatt'|local}}

Mechanical row-position counters with up to 16 switching points are the classics of automation. The switching process is carried out by a telescopic ram. This ram is used to connect a mechanical switching element in a separate sealed chamber.
The optimal choice of ram shape for the application in combination with our cams guarantees a long service life.

  • Key features
    Housing material
    Aluminum
    Number of switching positions
    3x Roller
    Version
    mechanical-inductive
    Operating principle
    1-3. Switch position: mechanical-inductive
    Continuous current
    1-3. Switch position: 0.4 A
    Rated operating voltage Ue
    1-3. Switch position: 24 V DC
    Installation
    Vertical
    Approach direction
    longitudinal, parallel to attachment surface
    Approach speed
    1-3. Switch position: 60 m/min
    Connection type
    1-3. Switch position: Screw terminal
    Ambient temperature
    -5...85 °C
    IP rating
    IP67
    Approval/Conformity
    CE, WEEE
  • Downloads
    Data sheet
    PDF Download
    Disposal
    PDF Download
    Declaration of Conformity
    All languages - 0.23 MB
    Product view
    0.01 MB