Processor unit BIS V - the universal RFID platform

Für alle Anforderungen: ob High Speed, High Memory, LF, HF, UHF oder IO-Link
Für alle Anforderungen: ob High Speed, High Memory, LF, HF, UHF oder IO-Link

What the universal processor unit offers machine builders and manufacturers

Machinery for metalworking is often so complex that it is virtually impossible to meet the requirements for tool ID, or automated tool management. In addition, different machine builders use different control concepts.

High-speed and high-memory capacity using LF, HF, or UHF

The effort involved in retrofitting tool management is therefore extraordinarily high and nearly impossible to implement. However, a PC-based traceability system offers you a practical and efficient solution. You equip each individual machine with a read head (LF, HF, UHF) and the BIS V processor unit. Utilize the existing TCP/IP network to connect the components to a PC or server which provides the application software or MES system. In turn, this makes interfacing with the ERP system extremely efficient by eliminating the need to translate data from different communication protocols. Now nothing stands in the way of automated tool management.

Features

  • Connect to PC-based systems: Two process interfaces (TCP/IP and USB)
  • High flexibility: One device for all established frequencies (LF, HF, UHF)
  • High performance: Suitable for highmemory and high-speed data carriers
  • Aluminum/die-cast housing meets the highest industrial requirements
  • Compatible with a variety of devices: Freely configurable IO-Link-Master-Port V1.1

Product Brief

Oops, an error occurred! Code: 201911160146595aa8ff2f