Align parabolic troughs with the position of the sun

Higher efficiency thanks to precise and reliable alignment

The solution

The high temperatures that need to be generated in parabolic trough power plants require that the parabolic troughs be precisely aligned with the position of the sun. Our BSI absolute inclination sensors reliably ensure precise tracking, even after power failure. They thereby increase the efficiency of your solar power plant.

The features

  • Reliability through continuous position detection
  • High accuracy over a full 360 degrees
  • Installation made easy by compact, robust metal housing
  • No reference run required
Energy, solar energy, aligning parabolic troughs with the position of the sun
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.