Greater performance with Balluff position measurement systems
The solution
We developed our BTL magnetostrictive linear position sensors specifically for use in the hydraulic cylinders of wind power plants. You can use the pitch adjustment to accurately adapt the rotor blade angles to the wind speed. In doing so, the Balluff position measurement systems maximise the power generation and reliability of your plants.
The features
- Wear and maintenance-free thanks to contact-free working
- Pressure-resistant to 600 bar
- Vibration- and shock-resistant for reliable use in rough conditions

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.