System architecture with IO-Link
Balluff provides this network and system technology by means of the open standard IO-Link.
The modularly expandable technology makes the seamless integration of additional devices possible and guarantees the implementation of error prevention and traceability solutions, such as RFID. This expandable technology is important for continuous process improvement.
Because several IO-Link ports remain open, future expansions are also easy and economical to manage. The fieldbus independence is also advantageous.
IO-Link can be implemented in all common control platforms.