High speeds directly on the motor shaft

High speeds directly on the motor shaft

Precise, reliable and compact

The solution

BML S1F magnetic encoders precisely and reliably measure the speeds of the drive shaft directly on the motor. Their narrow form factor allows the existing motor design to remain compact.

The features

  • Extremely accurate, even at very low speeds
  • Low-wear and service-free thanks to contact-free working
  • SIN-/COS- or ABZ interface
Measure high speeds directly on the motor shaft with the BML S1F magnetic encoder
Downloads
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.