Lifting and lowering bridges

Lifting and lowering bridges

Efficient control of movable bridges to keep traffic flowing

The solution

Every second counts when raising and lowering movable bridges, as impact on traffic must be kept to a minimum. Our high-precision BTL magnetostrictive linear position sensors, which are integrated in the hydraulic cylinders, ensure that the bridge raises and lowers quickly. Our pressure-rated inductive sensors reliably detect the end positions of the cylinder and position the bridge element with precision.

The features

  • Position detection and speed measurement
  • High-pressure resistant rated to 500 bar
  • Cost-effective solution for monitoring end positions
Lifting and lowering movable bridges
Downloads
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.