Positioning oil pumps

Positioning oil pumps

With precise alignment against wear

The solution

To minimize loads and wear, oil pumps have to be placed precisely over the borehole. Our BSI inclination sensors can help in achieving this. Thanks to their high protection class IP67, they are perfectly suited for use in rough conditions. Thanks to their analog angle values, they help position pumps precisely.

The features

  • Ideal for use in rough conditions with IP67
  • Precise, absolute angle measurement
  • Compact housing
Position oil pumps with the help of inclination sensors
Downloads
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.