Inductive factor 1 sensors

Inductive factor 1 sensors

Detect objects at the same switching distance – regardless of material

Detect objects at the same switching distance – regardless of material

Factor 1 sensors detect all metals (i.e. steel, aluminum, brass) with the same switching distance, without any reduction factor. This feature offers advantages in applications where the material of the objects to be detected can vary or when non-ferrous metals must be detected with a high switching distance.

Factor 1 sensors are magnetic-field resistant so their function is not disturbed by strong electromagnetic fields, such as in induction hardening or welding systems.

Features

  • High switching distance for ferrous and non-ferrous metals
  • Magnetic-field resistant and PTFE coated – ideal for harsh environments
  • IP68 rated with an extended temperature range from –40...+85 °C – meets highest requirements
  • Highly precise and flexible – can be used even with changing objects