Start Connectivity Accessories Connectivity Human Machine Interfaces Industrial Networking Machine Vision and Optical Identification Power supply RFID Safety Sensors Double-Ended Cordsets Order code: BCC063T BCC M425-M424-3A-606-EX44T2-010 Back Images {{'Datenblatt'|local}} {{'CAD-Modelle'|local}} × BCC063T - BCC M425-M424-3A-606-EX44T2-010 {{'Produktbild-Download'|local}} {{'Seite drucken'|local}} Equipment Downloads Contact {{(shortlist.isProductVariantOnList('PV158901') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Contact {{(shortlist.isProductVariantOnList('PV158901') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Downloads With our robust double-ended cordsets, signals, data and power are transmitted continuously and securely. Choose the right connection for your application in your industry. Various cable types and plug connectors are available to you. Key features Cable TPE yellow, 1.00 m, Drag chain compatible Connection 1 M12x1-Female, angled, 5-pin, A-coded Connection 2 M12x1-Male, angled, 4-pin, A-coded Power indicator LED green/no Function indicator (Pin 4) LED yellow Number of conductors 4 Cable temperature, fixed routing -50...105 °C Cable temperature, flexible routing -25...105 °C Operating voltage Ub 30 VDC Rated current (40 °C) 4.0 A IP rating IP67, IP68, IP69K/IP67, IP68, IP69K Approval/Conformity CE, cULus, EAC, WEEE Downloads Data sheet PDF Download CAD models BCC063T - BCC M425-M424-3A-606-EX44T2-010 Disposal PDF Download Declaration of Conformity Konformitätserklärung / Declaration of Conformity All languages - 0.22 MB Product View Download 0.44 MB {{'Vorhandene Produkt-Sets'|local}} {{'Empfohlenes Zubehör'|local}}