IO-Link Converter for Analog In- and Output Signals

Converting analog signals into IO-Link signals
Converting analog signals into IO-Link signals

Converting analog signals into IO-Link signals and saving costs in the process

In most equipment and machines, analog signals make up around ten percent of the total data volume but connecting and incorporating analog input signals is an expensive proposition. The installation requires shielded cables and the controller needs expensive multi-channel input modules.

Product finder

Our IO-Link converters are the remedy. They provide considerable cost reduction potential for systems with limited analog value occurrence. Instead of expensive shielded cables, you can simply use unshielded 3-conductor cables. The signal neutrality of IO-Link master modules combined with the IO-Link converters gives you maximum signal variance compatibility.

Using our IO-Link converters, you can mix different input/output/ current- and voltage signals on one module.

Features

  • Convert analog in-/output signals into IO-Link
  • Configurable voltage/current, Pt sensor or thermocouple
  • Various current/voltage interfaces available (0...10 V, 5…10 V, –10…+10 V, 0…5 V, –5…+5 V, 0...20 mA, 4…20 mA)
  • Configurable resolution (10…16 bits)
  • High protection rating for harsh conditions

Product brief

Contact

Contact