Connection technology

Wiring solutions for industry

At Balluff, you get everything from a single source: Sensors, systems and network technology, matching plug connectors and double-ended cordsets for optimum use. This enables quick integration and ensures rapid commissioning.

We have an extensive selection of connections for all major industrial networks, with various materials for application-specific use around the globe.

Use in the harsh industrial environment need not harm our connectors. Designs with Ecolab approval or in IP69K are especially suitable for sensitive fields such as the food industry. Plug connectors and double-ended cordsets from Balluff are available for high temperatures up to 180 °C and for low temperatures down to –40 °C.

Bulkheads

Bulkheads

Make connections reliably and quickly with a comprehensive product range for the control cabinet.