Information is available directly on the object
LF data carriers accompany the workpieces through the entire production process. If your application requires a large number of tags, data carriers from Balluff (RFID BIS L) are an economical and reliable choice. Some of them have read-only functionality, which precludes the possibility of tampering and ensures high data security.
Features
- Round data carriers in different sizes: Ø 12.4 mm, Ø 20 mm, Ø 30 mm, Ø 50 mm
- Chemically resistant glass data carriers in 13 × 3 mm
- Data carrier read only (3 or 5 bytes) or read/write with 192 bytes
- Assembly possibilities: Adhesion or screws
- Two variants of the read-only data carrier available: With a fixed 5-byte one-time "Unique ID" or with programming of 3 bytes of individual data according to customer specification