Magnetic field sensors
Magnetic field sensors

Contactless and reliable detection

Magnetic field sensors are used chiefly on cylinders and grippers for monitoring the piston position. The sensor thus recognizes the field of the magnet integrated into the piston through the actuator wall.

With their contactless position detection, Balluff's magnetic field sensors function reliably and wear free: No contact erosion, no bounce and only clean contact points. Even at high movement speeds, the piston position is reliably recognized.

The most important benefits

  • Contact-free and therefore wear-free
  • No double switching points
  • Reliable even at high movement speeds

Product family

  • Magnetic field positioning systems

    Intelligent linear feedback

    The smart factory with its complex production lines demands great flexibility. But with ever changing requirements, it can be difficult to balance the necessary process and product quality.

    Keeping a constant eye on the process becomes critical. Sensors play an important role in compact and precise grippers, fast stamping machines and tool changers because the sensors provide the required speed, precision and flexibility.

    BMP magnetic field positioning systems give you the ability to monitor running processes reliably and wear-free. They help you stay in control of various processes and ensure simultaneous processing of workpieces while remaining energy-efficient. Their use delivers high process reliability and automation quality. And it all happens reliably, whether you need to control assembly in the automobile industry, or quickly adapt to changing formats and process parameters in the packaging industry while controlling multiple pneumatic motions at the same time.

    Features

    • Modular concept for flexibility: Covers a variety of cylinders over a stroke of up to 256 mm
    • Full transparency: Continuous monitoring of the piston position in the smallest spaces using analog voltage and current output as well as an IO-Link interface
    • Reliable results: Application-specific linearity and repeat accuracy
    • High process security: Low temperature drift and very good electromagnetic compatibility
    • Ready for Industry 4.0: Format changes, condition monitoring and predictive maintenance
    Magnetic field position measuring systems
    Intelligent linear feedback

  • Magnetic field sensors for T-slot

    Firm grip and high flexibility

    Our BMF magnetic field sensors for T-slots can be mounted directly in the groove and distinguish themselves with their particularly strong hold. They can be mounted flush so that they are suitable for space-critical applications.

    In addition, Balluff offers extremely short configurations for flexible usage options. The sensors detect the piston position without contact through the cylinder walls. The system is adaptable for cylinders and grippers with both strong and weak magnets.

    Thanks to the especially bright LEDs, they reliably recognize the switching state of the sensor even at a large distance. The magnetic field sensors for T-slots are also available in metal housings for use in very harsh environments, for example with welding spatter or flying sparks. Or with magnetic-field-sensitive electronics for industrial environments with high welding currents.

    Features

    • Reliable switching behavior thanks to precise switchpoints
    • Non-contacting and thus free from wear
    • Impervious to contamination
    Magnetic field sensors for T-slot
    Magnetic field sensors for T-slot

    Magnetic field sensors for T-slots can be mounted flush so that they are suitable for space-critical applications. In addition, extremely short configurations are available that open up a wide range of installation options.

  • Magnetic field sensors for C-slot

    Firm grip and high flexibility

    Our BMF magnetic field sensors for C-slots distinguish themselves with their particularly strong hold. They can be mounted flush so that they are suitable for space-critical applications. Since all of them can be installed from above, they also fit in those places where groove ends are closed and lateral installation is not possible.

    Balluff also offers extremely short configurations that perfectly fit every gripper and short-stroke cylinder. The sensors detect the piston position without contact through the cylinder walls. The system is adaptable for cylinders and grippers with both strong and weak magnets.

    Features

    • Reliable switching behavior
    • Precise switchpoint
    • Non-contacting and thus free from wear
    • Impervious to contamination
    • Low hysteresis
    Magnetic field sensors for C-slot
    Magnetic field sensors for C-slot

    Magnetic field sensors for C-slots can be mounted flush so that they are suitable for space-critical applications.

  • Magnetic field sensors for multiple slot shapes

    Strong hold combined with flexible usage options

    Our magnetic field sensors with flexible attachment systems are suitable for all groove shapes, such as T-, C-, round, or trapezoidal slots. It can be adapted to almost all cylinder types using special manufacturer-specific mounting brackets. As a result, a reliable tool is always available for detecting position on grippers and pneumatic cylinders. The main thing is that it is very flexible.

    Moreover, the switchpoint is adjusted only once and is retained even if the sensor is replaced. This way you increase the functional reliability of your equipment. By making sensor replacement safer and easier even in hard-to-reach places. A welcome side effect: Our universally applicable sensor models save you storage space and can reduce your costs.

    Features

    • One sensor for all pneumatic cylinders
    • Reliable switching behavior
    • Captive switchpoint
    • Non-contacting and thus free from wear
    • The best hold thanks to metal fasteners
    Magnetic field sensors for multiple slot shapes
  • Magnetic field sensors for trapezoidal groove and trapezoidal guide

    Firm grip and high flexibility

    Our BMF magnetic field sensors for trapezoidal grooves and trapezoidal guides can be mounted easily to the cylinder with mounting brackets and adapters. The sophisticated mounting bracket concept is suitable for most types of cylinder like these. In addition, we offer sensor variants that fit directly on a cylinder with a 60° and 90° trapezoidal groove without a mounting bracket. The magnetic field sensors detect the piston position without contact through the cylinder walls. The system is adaptable for cylinders and grippers with both strong and weak magnets.

    Features

    • Reliable switching behavior
    • Precise switchpoint
    • Non-contacting and thus free from wear
    • Impervious to contamination
    Magnetic field sensors for trapezoidal groove and trapezoidal guide
    Magnetic field sensors for trapezoidal groove and trapezoidal guide

    For trapezoidal grooves and trapezoidal guides, Balluff has developed magnetic field sensors that mount onto the cylinder with mounting brackets. There are also variants that fit directly on a cylinder with a 60° and 90° trapezoidal groove without a mounting bracket.

  • Magnetic field sensors for round cylinders

    Secure mounting with mounting bracket and hose clamp

    Our BMF magnetic field sensors for round cylinders can be safely integrated into various applications with the appropriate hose clamp and mounting bracket. The well thought-out mounting bracket concept is suitable for most types of cylinder up to 80 mm piston diameter. The piston position is detected without contact through the cylinder walls.

    Features

    • Up to 80 mm piston diameter
    • Reliable switching behavior thanks to precise switchpoints
    • Non-contacting and thus free from wear
    • Impervious to contamination
    • Firm grip
    • Mounts quickly
    Magnetic field sensors for round cylinders
    Magnetic field sensors for round cylinders

    Balluff offers different hose clamps and mounting brackets for round cylinders with various diameters. This opens up a wide range of options for implementing applications the best way possible.

  • Magnetic field sensors for tie rod cylinders

    Classic attachment system for versatile use

    Our BMF magnetic field sensors for tie rod cylinders can be reliably integrated into a myriad of applications. This is ensured by a sophisticated mounting bracket concept for tie rods and DUO rails and is suitable for the most common cylinder types with any piston diameter. The piston position is detected without contact through the cylinder walls.

    Features

    • Tie rod diameter of up to 17 mm
    • Reliable switching behavior thanks to precise switchpoints
    • Non-contacting and thus free from wear
    • Impervious to contamination
    • Firm grip
    • Mounts quickly
    Magnetic field sensors for tie rod cylinders
    Magnetic field sensors for tie rod cylinders

    Magnetic field sensors for tie rod cylinders can be attached to cylinders with tie rods and DUO rails with mounting brackets. A variety of possibilities is available thanks to this classic mounting process.

  • Magnetic field sensors with adjustable switchpoints

    More flexibility and comfort through adjustable multiple switchpoints

    Our BMF magnetic field sensors for C- and T-slots with adjustable multiple switchpoints enable you to quickly integrate pneumatic and hydraulic cylinder drives into the machine control system.

    While magnetic field sensors with fixed switchpoints must be manually positioned at the desired switchpoint and fastened in this position, in this case, it is sufficient to position the sensor at the approximate position and to attach it there. The switchpoint(s) are then set using the "Teach" button on the control panel.

    In the simplest case, two different switchpoints on the same cylinder can be adjusted. And in the IO-Link variant, it is even possible to set and scan up to eight switchpoints within the sensor work area. As a result, up to eight different object sizes can be detected in one gripper, for example, thus making the use of several conventional sensors superfluous. This means significantly more comfort for you as well as greater flexibility and cost savings.

    Features

    • Non-contacting and thus free from wear
    • Individual setup of the switchpoints without tools
    • Applicable for cylinders and grippers with radial or axial magnetic polarization
    • Remote teaching of up to eight switchpoints via IO-Link
    • Adjustable hysteresis for each individual switchpoint
    • Extremely large 60 mm travel path
    • Universally applicable bracket for the teach-in module available
    • Status indication via multiple colored LEDs
    • Captive switchpoints even during power outage
    • Special brackets are available for other slot shapes (e.g. round slot)
    Magnetic field sensors with adjustable switchpoints
  • Single-connector version with two BMF magnetic field sensors

    Save on mounting costs with only one plug connector for two sensors

    Two magnetic field sensors are often necessary for smaller pneumatic/hydraulic cylinders or grippers in order to detect the position of the piston in the cylinder. Our single-connector version reduces your mounting and wiring efforts for such applications. It allows two sensors to be connected via a single 4-pin connector (M8 or M12), which also requires only one slot when connecting to a distributor box. This enables you to double the number of possible sensors on one distributor box and simultaneously measure up to twice the number of positions on pneumatic grippers and cylinders in a simple manner.

    This system saves you time and effort as well as acquisition and storage costs.

    Features

    • Tie rod diameter of up to 17 mm
    • Reliable switching behavior thanks to precise switchpoints
    • Non-contacting and thus free from wear
    • Impervious to contamination
    • Mounts quickly
    Single-connector version with two BMF magnetic field sensors
  • Tubular magnetic field sensors

    Non-contacting as a safe bet

    Tubular magnetic field sensors enable you to reliably detect positions in a non-contacting manner. They are vibration-insensitive and switch through non-ferrous metal and aluminum walls without reducing the switching distance. In doing so, they allow for a significantly greater switching distance than inductive sensors of the same configuration size. Another benefit: Installing it flush in steel can be achieved easily.

    Features

    • Small, extremely compact configuration, and very long switching distances
    • Sensors with a diameter of 6.5 mm can scan positions without making contact at a distance of up to 90 mm
    • Industrial grade and impervious to contamination
    • Position detection even through containers or pipes
    • Detection of codes using magnets
    Tubular magnetic field sensors