Convenient installation, clear information
Our BSP pressure sensors with display are particularly easy to install and read.
Features
- Parameterization according to VDMA standard
- Dual rotation – easily installed
- Compact housing design
- Orientation customizable for overhead mounting
- Pressure range –1…600 bar
- Measuring principle: Relative pressure
- M12 connection, independently rotational
- Stainless steel or PVDF process connection, G1/4“, G1/2“, NPT1/4“
- Selectable outputs (analog, digital, IO-Link)
- Expanded temperature range (media temperature of -40…+125 °C)
- Ceramic measuring cells (Al2O3) or stainless steel measuring cells
- UL approval
- Customer-specific modifications upon request


Pressure sensors with display monitor vacuum suction pressure and thus ensure reliable engagement.