Seal monitoring
The solution
Filling involves monitoring the height and diameters of bottles. This is done using the high-resolution BLA light array. First, the BLA detects the width of the bottle neck and compares it with previously taught-in values. Second, the correct cap is selected. Then another light array checks, based on the bottle height, whether the cap is sitting flush on the bottle.
Features
- Teach up to six different objects
- Rugged metal housing for use in harsh environments
- IO-Link versions available

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.