Reliably measure distance up to 20 meters – regardless of the target surface properties
When highly precise measurements are required from long stand-off distances, for example high-bay storage applications, BOD 37M photoelectric distance sensors are the solution. Based on timeof-flight technology (TOF), BOD 37M enables ‚stable measurements regardless of the surface finish of the target. These reliable sensors with front- and background suppression feature a scalable measuring range. A display and set-up buttons make them easy to operate. The compact, industrial grade housing is protected to IP67, and its compact size makes it simple to integrate where space is at a premium.